Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
Screw Shaft nominal diameter 15mm
Bill of material
MRB1510-48R48C7-20
TYPE
Model No.
MRB1510
L
Shaft length
mm
Enter value for L
Shaft length
mm
cm
inch
ft
TL
Screw thread length
48.0 mm
SF
Fixed side shaft end shape
SS
Supported side shaft end shape
SN
Position of nut
mm
Enter value for SN
Position of nut
mm
cm
inch
ft
AG
Accuracy grade
AC
Axial play
WAF
Width across flat
NOH
Number of holes on nut
DON
Direction of nut
CNSORDERNO
Order number
MRB1510-48R48C7-20
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031